IESNA:LM-63-2002
[TEST]P1388733
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17089.1
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
117.4 140.0 194.1 370.2 993.3 1688.6 2329.7 2745.1 3155.9 3684.2 4356.9 5052.2 6018.4 6930.4 7698.0 8343.6 8939.6 9522.0 
10140.6 10957.8 11901.4 12790.8 13021.1 12637.3 11996.2 11264.8 10704.9 10235.4 8456.5 5517.3 2641.2 1277.7 677.2 275.4 158.0 
85.8 49.7 0.0 
117.4 144.5 194.1 361.2 921.0 1661.5 2262.0 2713.5 3155.9 3679.7 4289.2 5070.3 5986.8 6813.0 7594.1 8235.3 8826.7 9382.1 
10014.1 10804.3 11784.0 12696.0 13012.1 12628.3 11946.5 11242.2 10655.3 10163.1 8470.0 5530.8 2695.4 1277.7 681.8 266.4 153.5 
81.3 49.7 0.0 
117.4 140.0 185.1 352.2 844.3 1530.6 2216.8 2677.4 3119.8 3625.5 4230.5 4998.0 5792.7 6618.9 7300.7 7783.8 8271.4 8867.3 
9549.1 10352.8 11463.4 12741.2 13350.7 13102.4 12294.2 11490.5 10944.2 10497.2 8966.7 6090.7 3128.9 1444.8 686.3 257.4 162.5 
90.3 54.2 0.0 
117.4 140.0 176.1 302.5 726.9 1386.1 2004.6 2546.4 3011.5 3508.1 4090.5 4794.9 5530.8 6262.2 6880.8 7395.5 7743.1 8266.9 
8993.8 9905.8 11179.0 12506.4 13553.9 13608.0 12908.2 11969.1 11350.6 10939.7 9603.3 7192.3 4031.8 1833.1 808.2 293.5 162.5 
103.8 67.7 0.0 
117.4 140.0 171.6 257.4 528.2 1074.6 1697.6 2320.7 2826.4 3304.9 3842.2 4510.4 5214.8 5968.8 6605.4 7156.2 7540.0 7847.0 8303.0 
9052.5 10230.9 11878.8 13436.5 14005.4 13477.1 12524.5 11928.5 11517.6 10235.4 8424.9 5427.0 2469.7 1106.2 410.9 185.1 126.4 
90.3 0.0 
117.4 135.4 162.5 212.2 361.2 699.8 1268.7 1828.6 2451.6 2970.8 3463.0 4022.8 4659.4 5287.0 6013.9 6596.3 7061.4 7404.5 7657.3 
8099.8 8795.1 10050.3 12009.7 13576.4 13982.8 13043.7 12375.5 11874.3 10732.0 9129.2 6898.8 4077.0 2049.8 803.7 284.4 167.1 
121.9 0.0 
117.4 135.4 149.0 180.6 243.8 392.8 681.8 1151.3 1666.0 2234.9 2785.7 3381.7 3896.4 4456.2 5065.8 5688.8 6221.6 6709.2 7074.9 
7449.7 7919.2 8659.7 9842.6 11657.6 13472.6 14104.7 13720.9 13224.3 11458.9 9513.0 7598.6 6081.6 3860.3 1824.0 740.5 
239.3 162.5 0.0 
117.4 130.9 144.5 167.1 207.7 279.9 465.0 767.5 1223.5 1702.1 2239.4 2799.3 3345.6 3896.4 4438.2 5052.2 5585.0 6131.3 6587.3 7047.8 
7521.9 8145.0 9097.6 10506.3 12465.8 13919.6 14204.0 14046.0 12515.4 10330.2 8194.6 6542.2 4713.6 2650.3 1110.7 311.5 
185.1 0.0 
117.4 126.4 140.0 158.0 180.6 221.2 311.5 456.0 735.9 1119.7 1575.7 2058.8 2591.6 3128.9 3693.2 4262.1 4808.4 5372.8 5910.1 6429.3 
6975.6 7621.2 8474.5 9589.7 11030.0 12822.4 13644.2 13897.0 13544.8 11905.9 9652.9 7431.6 5278.0 3440.4 1526.1 505.7 
212.2 0.0 
117.4 126.4 130.9 140.0 144.5 158.0 171.6 198.7 234.8 298.0 401.8 555.3 767.5 1070.0 1422.2 1815.0 2239.4 2740.6 3277.8 3882.9 4537.5 5305.1 
6217.1 7309.7 8569.4 9914.8 10732.0 11255.8 12091.0 11648.6 9652.9 6691.1 4031.8 2117.5 889.4 261.9 171.6 0.0 
117.4 121.9 121.9 121.9 126.4 126.4 126.4 130.9 126.4 130.9 130.9 135.4 144.5 153.5 180.6 207.7 248.3 302.5 374.7 478.6 609.5 808.2 1074.6 1499.0 
2194.3 3422.3 4469.8 5124.5 6050.0 5174.1 3779.0 2654.8 1747.3 903.0 261.9 63.2 18.1 0.0 
117.4 117.4 117.4 112.9 112.9 112.9 112.9 108.4 103.8 103.8 103.8 103.8 99.3 94.8 94.8 94.8 99.3 108.4 117.4 130.9 149.0 162.5 185.1 216.7 284.4 483.1 
722.4 952.7 1553.1 1648.0 1164.9 708.8 410.9 189.6 76.8 31.6 13.5 0.0 
117.4 112.9 112.9 108.4 103.8 103.8 99.3 94.8 90.3 90.3 85.8 81.3 76.8 72.2 63.2 58.7 54.2 54.2 54.2 54.2 54.2 54.2 49.7 49.7 40.6 36.1 36.1 
36.1 45.1 54.2 40.6 36.1 36.1 27.1 18.1 13.5 13.5 0.0 
117.4 108.4 103.8 94.8 90.3 85.8 81.3 72.2 67.7 58.7 49.7 45.1 36.1 31.6 27.1 22.6 18.1 18.1 13.5 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 4.5 
4.5 9.0 9.0 9.0 0.0 
117.4 103.8 94.8 85.8 76.8 72.2 63.2 54.2 45.1 36.1 31.6 22.6 18.1 13.5 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
9.0 9.0 0.0 
117.4 99.3 85.8 76.8 67.7 54.2 49.7 40.6 31.6 22.6 18.1 9.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
9.0 0.0 
117.4 94.8 81.3 67.7 58.7 49.7 36.1 27.1 22.6 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 
4.5 0.0 
117.4 94.8 76.8 63.2 49.7 40.6 31.6 22.6 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 
0.0 
117.4 90.3 76.8 58.7 49.7 40.6 27.1 18.1 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.4 94.8 76.8 58.7 49.7 36.1 27.1 22.6 13.5 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.4 94.8 76.8 63.2 49.7 36.1 31.6 22.6 18.1 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
117.4 94.8 76.8 63.2 49.7 36.1 31.6 22.6 18.1 13.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
